Electrification
Daikin VRV systems deliver exceptional heat pump performance with advanced inverter-driven compressor technology. Air-cooled systems offer year-round comfort and energy savings with Daikin’s Variable Refrigerant Temperature technology (VRT). With sustainability in mind, Daikin systems prioritize all-electric heat pump operation, increasing energy efficiency and minimizing reliance on fossil fuels for heating.
- VRV S: Single-phase technology is perfect for light commercial and residential applications in 36,000 , 48,000 and 60,000 Btu/h models.
- EMERION: Dual-fuel ready with connectivity to Daikin communicating gas furnace or all-electric heat pump heating for optimized operational costs based on utility rates.
- VRV AURORA: Sets an industry standard for heating and cooling solutions by delivering high heat capacities at low ambient applications (down to -22° F).
- VRV IV X: Easy replacement of VRV IV with similar MCA and MOPs.
- T-Series Water-Cooled: The VRV water cooled system can connect to a geothermal water loop as standard, which makes it one of the most energy-efficient air-conditioning systems available.